
Brand: Killark
Catalog ID: ZS004ZP
Z-series straight steel cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. These heavy duty connectors hold to most manufacturing chemicals including, acid solutions, solvents and other corrosive material. Its nylon retention ring incorporates a split hinge design to prevent friction and provides strain relief. Its neoprene grommet seals out oil and moisture and the nylon retention ring ensure superior holding power.
Catalog Number
ZS004ZP
Color
Silver
EU RoHS Indicator
Finish Type
Natural
Material
Steel
Series
Z Series
Type
Straight Cord Connector
UPC
783936121062
Dimensions
1 in x 0.42 in x 0.9 in
Gross Weight with Packaging
0.15
Height
0.9 in
Hub Size
3/8"
Length
1 in
Width
0.42 in
Cable Range
.250 - .312 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR73478
EU RoHS Indicator
Nema Rating
4, 4X, 12, 13
UL File Number
E22698
Carton Quantity
15