HUBBELL
ZS007 - 3/8" Aluminum Cord Connector, Cord Range .375-.437, Blue
Image of ZS007 ZS007 - 3/8" Aluminum Cord Connector, Cord Range .375-.437, Blue

ZS007 - 3/8" Aluminum Cord Connector, Cord Range .375-.437, Blue

Brand: Killark

Catalog ID: ZS007

3/8" Aluminum Cord Connector, Cord Range .375-.437, Blue

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

General

Catalog Number

ZS007

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

Straight Cord Connector

UPC

783936014128

Dimensions

Dimensions

0.99 in x 0.9 in x 0.425 in

Gross Weight with Packaging

0.04

Height

0.425 in

Hub Size

3/8"

Length

0.99 in

Width

0.9 in

Conductor Related

Cable Range

.375 - .437 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

Nema Rating

4, 4X, 12, 13

UL File Number

E22698

Logistics

Carton Quantity

50