

Brand: Killark
Catalog ID: ZS108-MG
Aluminum fittings are strong, durable, and corrosion resistant. Internal grommet provides liquidtight seal. Stainless steel mesh grips resist corrosion, prevent cord pull-out, and control arc-of-bend.
Application
Z Series cord connector grips combine aluminum cord connectors with stainless steel mesh grips to provide superior cord pull-out prevention in indoor and outdoor applications. These grips provide enclosure terminations where cords are subjected to moistur
Catalog Number
ZS108-MG
Color
Silver
EU RoHS Indicator
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
Z Series
Type
Straight Cord Connector With Mesh Grip
UPC
783936980157
Dimensions
1.13 in x 0.55 in x 1.1 in
Gross Weight with Packaging
0.09
Height
1.1 in
Hub Size
1/2"
Length
1.13 in
Width
0.55 in
Cable Range
.375 - .500 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR73478
EU RoHS Indicator
UL File Number
E22698
Carton Quantity
10