HUBBELL
ZS310CR - 1" Nylon Cord Connector, Cord Range .625-.750, Yellow
Image of ZS310CR ZS310CR - 1" Nylon Cord Connector, Cord Range .625-.750, Yellow
*Representative image
Image of ZS310CR ZS310CR - 1" Nylon Cord Connector, Cord Range .625-.750, Yellow

ZS310CR - 1" Nylon Cord Connector, Cord Range .625-.750, Yellow

$20.00 USD

Brand: Killark

Catalog ID: ZS310CR

1" Nylon Cord Connector, Cord Range .625-.750, Yellow

  • Nylon retention ring for increased holding power
  • Neoprene bushing seals against moisture
  • Nylon connectors obtain approximately the same retention values as metal cord connectors

Nylon retention ring for increased holding power. Neoprene bushing seals against moisture. Nylon connectors obtain approximately the same cord retention values with hand tightening that can be produced only by wrench tightening of metal cord connectors.

General

Application

Durable nylon construction makes these connectors perfectly suited to corrosive environments. Typical applications for nylon cord connectors include food processing facilities, chemical and sewage treatment plants, and off-shore and dockside installations

Catalog Number

ZS310CR

Color

Gray

Color Code

Yellow

Cord Range

.625-.750,

EU RoHS Indicator

Finish Type

Natural

Material

Nylon

Product Family

Fittings

Series

Z Series

Type

Straight Cord Connector

UPC

783936989754

Dimensions

Dimensions

2 in x 1 in x 2 in

Gross Weight with Packaging

0.5

Height

2 in

Hub Size

1"

Length

2 in

Weight

0.5 lb

Width

1 in

Electrical Ratings

Frequency Rating

60 Hz

Power Factor

0.9

Conductor Related

Cable Range

.625 - .750 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

EU RoHS Indicator

UL File Number

E22698

Logistics

Carton Quantity

15