HUBBELL
ZS312ZP - 1" Steel (Zinc Plated) Cord Connector, Cord Range .875-1.000, Gray
Image of ZS312ZP ZS312ZP - 1" Steel (Zinc Plated) Cord Connector, Cord Range .875-1.000, Gray
*Representative image
Image of ZS312ZP ZS312ZP - 1" Steel (Zinc Plated) Cord Connector, Cord Range .875-1.000, Gray

ZS312ZP - 1" Steel (Zinc Plated) Cord Connector, Cord Range .875-1.000, Gray

Brand: Killark

Catalog ID: ZS312ZP

List Price:$48.95 - Closeout Price:$3.55 1" Steel (Zinc Plated) Cord Connector, Cord Range .875-1.000, Gray

  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring incorporates a split hinge design to prevent friction and provide strain relief, also color-coded for sizing identification
  • These heavy-duty connectors hold up to most manufacturing chemicals including, acid solutions, solvents and other corrosive materials
  • Machined steel nut and body allows for tightening the compression nut and NPT hub without worrying about stripping the threads

Z-series straight steel cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. These heavy duty connectors hold to most manufacturing chemicals including, acid solutions, solvents and other corrosive material. Its nylon retention ring incorporates a split hinge design to prevent friction and provides strain relief. Its neoprene grommet seals out oil and moisture and the nylon retention ring ensure superior holding power.

General

Catalog Number

ZS312ZP

Color

Silver

EU RoHS Indicator

Finish Type

Natural

Material

Steel

Product Family

Fittings

Series

Z Series

Type

Straight Cord Connector

UPC

783936121222

Dimensions

Dimensions

1.92 in x 0.7 in x 1.6 in

Gross Weight with Packaging

0.5

Height

1.6 in

Hub Size

1"

Length

1.92 in

Width

0.7 in

Conductor Related

Cable Range

.875 - 1.000 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

EU RoHS Indicator

Nema Rating

4, 4X, 12, 13

UL File Number

E22698

Logistics

Carton Quantity

15