HUBBELL
ZS515 - 1-1/2" Aluminum Cord Connector, Cord Range 1.250-1.375,
Image of ZS515 ZS515 - 1-1/2" Aluminum Cord Connector, Cord Range 1.250-1.375,

ZS515 - 1-1/2" Aluminum Cord Connector, Cord Range 1.250-1.375,

Brand: Killark

Catalog ID: ZS515

1-1/2" Aluminum Cord Connector, Cord Range 1.250-1.375,

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

General

Catalog Number

ZS515

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

Straight Cord Connector

UPC

783936973784

Dimensions

Dimensions

2.31 in x 0.75 in x 1.7 in

Gross Weight with Packaging

0.4

Height

1.7 in

Hub Size

1-1/2"

Length

2.31 in

Width

0.75 in

Conductor Related

Cable Range

1.250 - 1.375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

Nema Rating

4, 4X, 12, 13

UL File Number

E22698

Logistics

Carton Quantity

10