HUBBELL
ZS824 - 3" Aluminum Cord Connector, Cord Range 2.188-2.312,
Image of ZS824 ZS824 - 3" Aluminum Cord Connector, Cord Range 2.188-2.312,
*Representative image
Image of ZS824 ZS824 - 3" Aluminum Cord Connector, Cord Range 2.188-2.312,

ZS824 - 3" Aluminum Cord Connector, Cord Range 2.188-2.312,

Brand: Killark

Catalog ID: ZS824

3" Aluminum Cord Connector, Cord Range 2.188-2.312,

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

General

Catalog Number

ZS824

Color

Silver

EU RoHS Indicator

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

Z Series

Type

Straight Cord Connector

UPC

783936974064

Dimensions

Dimensions

4.33 in x 1.3 in x 2.7 in

Gross Weight with Packaging

2

Height

2.7 in

Hub Size

3"

Length

4.33 in

Width

1.3 in

Conductor Related

Cable Range

2.188 - 2.312 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

EU RoHS Indicator

Nema Rating

4, 4X, 12, 13

UL File Number

E22698

Logistics

Carton Quantity

5