HUBBELL
Image of AMS400 Aluminum One-Hole Terminal Lugs

Aluminum One-Hole Terminal Lugs

Brand: Connector Mfg. Co. (CMC)

Catalog ID: AMS400

Aluminum One-Hole Terminal Lugs

Standard mounting hole diameter is .562” for 1/2” bolts;The end wall within the cable socket of this design is solid and pressure tigh;Connectors are pre-filled and plugged with electrical joint compound;Marked with catalog number, conductor size and die reference;Meets performance requirements of ANSI C119.4

  • Standard mounting hole diameter is .562” for 1/2” bolts
  • The end wall within the cable socket of this design is solid and pressure tigh
  • Connectors are pre-filled and plugged with electrical joint compound
  • Marked with catalog number, conductor size and die reference
  • Meets performance requirements of ANSI C119.4

General

Catalog Number

AMS400

Die Size

  • EEI 14A
  • Kearney 1-5/16

Material

Aluminum

Dimensions

Depth

0.56 in

Die Size

  • EEI 14A
  • Kearney 1-5/16

Length

4.63 in

Width

1.25 in

Conductor Related

Conductor - ACSR Cmpt Size

500 kcmil

Conductor - ACSR Str Size

400 kcmil

Conductor - Copper Str Compact Size

500 kcmil

Conductor - Copper Str Size

400 kcmil

Certifications And Compliance

Industry Standard(s)

ANSI C119.4