Brand: Connector Mfg. Co. (CMC)
Catalog ID: ATL500-1
Standard mounting hole diameter is .562” for 1/2” bolts;Offset heights and mounting pad dimensions allow ATL lugs to be stacked on AHL lugs so two conductors can be connected to each NEMA two-hole position on a terminal spade;Connectors are pre-filled and plugged with electrical joint compound;Marked with catalog number, conductor size and die reference;Meets performance requirements of ANSI C119.4;Bottom Lug
Catalog Number
ATL500-1
Material
Aluminum
Number of Holes
2
Length
3.75 in
Thickness
0.44 in
Width
1.5 in