HUBBELL
Aluminum Two-Hole, NEMA-Drilled Compression Terminal Lugs
Image of ALM300 Aluminum Two-Hole, NEMA-Drilled Compression Terminal Lugs

Aluminum Two-Hole, NEMA-Drilled Compression Terminal Lugs

Brand: Connector Mfg. Co. (CMC)

Catalog ID: ALM300

Aluminum Two-Hole, NEMA-Drilled Compression Terminal Lugs

Standard mounting hole diameter is .562” for 1/2” bolts;Offset heights and mounting pad dimensions allow ATL lugs to be stacked on AHL lugs so two conductors can be connected to each NEMA two-hole position on a terminal spade;Connectors are pre-filled and plugged with electrical joint compound;Marked with catalog number, conductor size and die reference;Meets performance requirements of ANSI C119.4;Bottom Lug

  • Standard mounting hole diameter is .562” for 1/2” bolts
  • The end wall within the cable socket of this design is solid and pressure tight
  • Connectors are pre-filled and plugged with electrical joint compound
  • Marked with catalog number, conductor size and die reference
  • Meets performance requirements of ANSI C119.4
  • Material: Aluminum

General

Catalog Number

ALM300

Material

Aluminum

Number of Holes

2

UPC

192663118557

Dimensions

Dimensions

6 in x 1 in x 0.56 in

Height

0.56 in

Length

6 in

Package Weight

0.331 lb

Thickness

0.37 in

Width

1 in

Configuration

Number of Holes

2