Brand: Burndy
Catalog ID: YCA45R2N
Application
For AAC(STR,Compressed,compact), ACSR AND AAAC
Catalog Number
YCA45R2N
Connector Type
Terminal
Die Index
352
EU RoHS Indicator
Yes
Material
Aluminum
Physical Attribute - Pad Configuration
2 Hole NEMA
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
TERMINALS
Trade Name
HYLUGâ„¢
Type
YCA-R-N
UPC
781810016701
UPC 14 Digit GTIN
00781810016701
Dimension - B Length inch
5.31 in
Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
261 mm
Dimension - Length Overall inch
10.28 in
Dimension - Pad Width inch
2.55 in
Conductor - ACSR Str Size
795 (54-7) kcmil;795 (26-/7) kcmil
Conductor - ACSR Str Size Range
795 (54-7) kcmil;795 (26-/7) kcmil
Conductor - AL Str Size
900 kcmil;954 kcmil;1000 kcmil
Conductor - AL Str Size Range
900 kcmil;954 kcmil;1000 kcmil
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
900