HUBBELL
YCAK321R4N, Al compression lug, 4-Hole, 1/2" Stud, 1-3/4" Spacing
Image of YCAK321R4N YCAK321R4N, Al compression lug, 4-Hole, 1/2" Stud, 1-3/4" Spacing

YCAK321R4N, Al compression lug, 4-Hole, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YCAK321R4N

AL compression lug designed for terminating jumper loop and equiptment taps to switch pads and other substation switch yard apparatus, 7.09 IN L.

Aluminum Compression Lug, NEMA Standard 4-Hole Pad, 1/2" Stud, 1-3/4" Spacing

General

Application

Used for terminating jumper loops and equipment taps at switchpads and other substation apparatus, or to YDW-R deadends.

Catalog Number

YCAK321R4N

Die Index

321

EU RoHS Indicator

Yes

Material

Aluminum

Physical Attribute - Pad Configuration

4 Hole NEMA

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

COMPRESSION TERMINAL, TERMINAL

Trade Name

HYLUG™

Type

YCAK-R-N

UPC

781810810255

UPC 14 Digit GTIN

00781810810255

Dimensions

Dimension - B Length inch

2.74 in

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

180 mm

Dimension - Length Overall inch

7.09 in

Dimension - Pad Width inch

3 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

336.4 (18-1) kcmil

Conductor - ACSR Str Size Range

336.4 (18-1) kcmil

Conductor - AL Str Size

336.4 kcmil;350 kcmil

Conductor - AL Str Size Range

336.4 kcmil - 350 Kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Configuration

4 Hole NEMA

Logistics

Carton Quantity

15

Minimum Pack Quantity

1

Pallet Quantity

1