HUBBELL
YKA28R2NG5, Cast Aluminum Disconnectable Terminal w/Fixed Hardware
Image of YKA28R2NG5 YKA28R2NG5, Cast Aluminum Disconnectable Terminal w/Fixed Hardware

YKA28R2NG5, Cast Aluminum Disconnectable Terminal w/Fixed Hardware

Brand: Burndy

Catalog ID: YKA28R2NG5

Cast Al Compression Disconnectable Terminal(W/Fixed Hardware); 4/0 Str. Al/Cu/ACSR.

Cast Aluminum Disconnectable Terminal with Fixed Hardware

General

Catalog Number

YKA28R2NG5

Connector Type

Terminal

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

UPC

781810051139

UPC 14 Digit GTIN

00781810051139

Dimensions

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Logistics

Carton Quantity

1

Minimum Pack Quantity

4

Pallet Quantity

1