HUBBELL
YSA2R2N_Photo_ColorCMYK
YSA2R2N_Photo_ColorCMYK

YSA25R2N, Disconnectable Terminal with Slotted Pad

Brand:

Burndy

Catalog ID:

YSA25R2N

DISCONNECTABLE TERMINAL(WITH SLOTTED PAD).

Product details

General

Catalog Number

YSA25R2N

Connector Type

Terminal

Die Index

659;C

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUGâ„¢

UPC

781810017081

UPC 12 Digit

7818100170811

Dimensions

Dimension - B Length inch

1.64 in

Dimension - Bolt Size fraction

1/2

Dimension - Length Overall inch

6.25 in

Dimension - Outside Diameter inch

0.80 in

Dimension - Pad Width inch

1.90 in

Dimension - Thread Size

1/2

Thickness - Pad

0.38 in

Conductor Related

Conductor - ACSR Str Size

1/0 (6/1) Raven AWG

Conductor - AL Str Size

1/0 AWG

Conductor - Copper Str Size

1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

4

Resources and downloads