
Brand: Burndy
Catalog ID: YSA25R2N
Catalog Number
YSA25R2N
Connector Type
Terminal
Die Index
659;C
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810017081
UPC 14 Digit GTIN
00781810017081
Dimension - B Length inch
1.64 in
Dimension - Bolt Size fraction
1/2
Dimension - Length Overall inch
6.25 in
Dimension - Outside Diameter inch
0.80 in
Dimension - Pad Width inch
1.90 in
Dimension - Thread Size
1/2
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Thickness - Pad
0.38 in
Conductor - ACSR Str Size
1/0 (6/1) Raven AWG
Conductor - AL Str Size
1/0 AWG
Conductor - Copper Str Size
1/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Carton Quantity
8
Minimum Pack Quantity
4
Pallet Quantity
288