HUBBELL
Image of YSA37R2N YSA37R2N, Disconnectable Terminal with Slotted Pad
Image of YSA37R2N YSA37R2N, Disconnectable Terminal with Slotted Pad

YSA37R2N, Disconnectable Terminal with Slotted Pad

Brand: Burndy

Catalog ID: YSA37R2N

DISCONNECTABLE TERMINAL(WITH SLOTTED PAD).

Product details

General

Catalog Number

YSA37R2N

Connector Type

Terminal

Die Index

M

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUGâ„¢

UPC

781810017128

UPC 14 Digit GTIN

00781810017128

Dimensions

Dimension - B Length inch

3.06 in

Dimension - Bolt Size fraction

1/2

Dimension - L Length Overall mm

200 mm

Dimension - Length Overall inch

7.84 in

Dimension - Outside Diameter inch

1.36 in

Dimension - Pad Width inch

1.90 in

Thickness - Pad

0.38 in

Conductor Related

Conductor - ACSR Str Size

477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil

Conductor - ACSR Str Size Range

477.0 (24/7) Flicker kcmil-477. (30/7) Hen kcmil

Conductor - AL Str Size

556 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

3

Resources and downloads