HUBBELL
Image of PTV14 PTV14, Vinyl Pin Terminal For 16 - 14 AWG
Buy America(n) Qualified

PTV14, Vinyl Pin Terminal For 16 - 14 AWG

Brand: Burndy

Catalog ID: PTV14

Vinyl Pin Terminal For 16 - 14 AWG.

PTV14.

  • Vinyl Insulation
  • Color-coded barrels
  • Provides an easy and effective way to terminate stranded wire into European/Metric-style terminal blocks

General

Application

Used to terminate standard wires,creating a quality ,reliable connection by ensuring each wire strand conducts current when properly crimped

Catalog Number

PTV14

Connector Type

Pin Terminal

EU RoHS Indicator

Contact Manufacturer

Insulation

Y

Insulation Type

Vinyl

Size

16-14 AWG

Sub Brand

VINYLUG

Trade Name

VINYLUG™

Type

PTV

UPC

781810530610

UPC 14 Digit GTIN

00781810530610

Dimensions

Dimension - B Length inch

0.19 in

Dimension - Length Overall inch

0.8 in

Dimension - Pad Size inch

0.41 in

Dimension - Pad Width inch

0.07 in

Dimension - Strip Length inch

5/16 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Size

16-14 AWG

Conductor Related

Conductor - Copper Solid Size Range

16 AWG-14 AWG

Conductor - Copper Str Size Range

16 AWG-14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Pin Terminal

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

99999