HUBBELL
Image of YC2A4 YC2A4, Aluminum C-Shape Connector
Image of YC2A4 YC2A4, Aluminum C-Shape Connector

YC2A4, Aluminum C-Shape Connector

Brand: Burndy

Catalog ID: YC2A4

Range-taking, C-shaped AL compression tap, or dead-ending connector designed to eliminate the effects of cold flow, "C" Die index.

  • Range-taking C-shaped aluminum compression tap, or dead-ending connector, designed to eliminate effects of cold flow
  • Connector can be gripped in tool and slipped over line for easy crimping
  • Pre-filled with PENETROX joint compound and strip sealed

General

Catalog Number

YC2A4

Die Index

C

Material

Aluminum

Plated

No

Plating Type

Unplated

Product Family

Utility Overhead & Underground Distribution>Compression Tap Connectors>C-Taps

Product Type

Compression

Trade Name

CRIMPIT™

Type

YC-A, YC-U Series

UPC

781810122105

UPC 14 Digit GTIN

00781810122105

Dimensions

Dimension - Height inch

1.00 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.50 in

Dimensions

1.5 in x 1 in x 1.5 in

Height

1.5 in

Length

1.5 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1 in

Conductor Related

Conductor - AAAC 5005 Run

48.69 (7) kcmil;77.47 (7) kcmil

Conductor - AAAC 5005 Run Range

48.69 (7) kcmil-77.47 (7) kcmil

Conductor - AAAC 5005 Tap

30.58 (7) kcmil

Conductor - AAAC 5005 Tap Range

30.58 (7) kcmil

Conductor - AAAC 6201 Run

48.69 (7) kcmil;77.47 (7) kcmil

Conductor - AAAC 6201 Run Range

48.69 (7) kcmil-77.47 (7) kcmil

Conductor - AAAC 6201 Tap

30.58 (7) kcmil

Conductor - AAAC 6201 Tap Range

30.58 (7) kcmil

Conductor - ACSR Cmpt Run

4 AWG;3 AWG;2 AWG

Conductor - ACSR Cmpt Run Range

4 AWG-2 AWG

Conductor - ACSR Cmpt Tap

6 AWG

Conductor - ACSR Cmpt Tap Range

6 AWG

Conductor - ACSR Str Run Range

4 AWG - 2 AWG

Conductor - ACSR Str Tap

6 Str

Conductor - AL Str Run

2 AWG

Conductor - AL Str Run Range

2 Sol. - 2 Str

Conductor - AL Str Tap

4 AWG

Conductor - AL Str Tap Range

4 Sol. - 4 Str.

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

29600