HUBBELL
YH3931WCC, Compression H-Tap, Main 750-350 kcmil, Tap 4/0-1/0 AWG, includes clear cover
Image of YH3931WCC YH3931WCC, Compression H-Tap, Main 750-350 kcmil, Tap 4/0-1/0 AWG, includes clear cover
Buy America(n) Qualified

YH3931WCC, Compression H-Tap, Main 750-350 kcmil, Tap 4/0-1/0 AWG, includes clear cover

Brand: Burndy

Catalog ID: YH3931WCC

Copper Compression H Tap, Tin Plated, Accommoding the following wire sizes - Run (Main): 750 KCMIL-350 KCMIL Class B,C, 535 KCMI DLO, 550 KCMIL-450 KCMIL Class I, Tap 1: 4/0 AWG-1/0 AWG Class B,C, 250 KCMIL-1/0 AWG Class I, DLO, 4/0 AWG Class K, Tap 2: 1 AWG-6 AWG Solid, 1 AWG-6 AWG Class B,C, 1 AWG-8 AWG Class I, DLO, with clear cover. See sale drawing for metric wire size accommodates

  • Uninsulated compression H-tap connector, tin-plated
  • Designs with more than one tap wire groove require installers to utilize a minimum of one Main (Run) and one Tap groove, other grooves can be left empty
  • 'Third Hand' is a string provided with the H-tap connector and is used to wrap the wire while being inserted into the run and tap grooves
  • H-tap connectors can be purchased separately or kitted with covers
  • YH is connector sold separately without cover
  • YH-WC is kitted H-tap connector and black cover
  • YH-WCC is kitted H-tap connector and clear cover

General

Application

Wire Tap

Catalog Number

YH3931WCC

Color Code

Yellow

Connector Type

H-TAP W/CLR COVER

Die Index

KR

EU RoHS Indicator

Yes

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

CRIMPIT

Temperature Rating

194

Trade Name

CRIMPIT™

Type

Compression Taps

UPC

781810436486

UPC 14 Digit GTIN

00781810436486

Dimensions

Dimension - L Length Overall mm

24 mm

Dimension - Length Overall inch

0.95 in

Dimension - Strip Length inch

1-1/16

Dimension - Width inch

2.97 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Run

500

Conductor - Copper Flex G Tap

1/0;2/0;3/0;4/0;250

Conductor - Copper Flex H Tap

1/0;2/0;3/0;4/0;250

Conductor - Copper Flex I Run

550 KCMIL-500 KCMIL

Conductor - Copper Flex I Tap

1/0;2/0;3/0;4/0;250

Conductor - Copper Flex I Tap Range

250 KCMIL-1/0 AWG

Conductor - Copper Flex K Run

500

Conductor - Copper Flex K Tap

1/0;2/0;3/0;4/0;250

Conductor - Copper Flex K Tap Range

4/0 AWG

Conductor - Copper Flex M Run

500

Conductor - Copper Flex M Tap

1/0;2/0;3/0;4/0;250

Conductor - Copper Str Run

350;400;450;500;550;600;700

Conductor - Copper Str Run Range

750 KCMIL-350 KCMIL

Conductor - Copper Str Tap

1/0;2/0;3/0;4/0

Conductor - Copper Str Tap Range

4/0 AWG-1/0 AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2025)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

H-TAP W/CLR COVER

Logistics

Carton Quantity

5

Minimum Pack Quantity

1

Pallet Quantity

450