HUBBELL
Image of YHO125 YHO125, H-shaped Aluminum Connector

YHO125, H-shaped Aluminum Connector

Brand: Burndy

Catalog ID: YHO125

Wide Range, universal figure H shaped aluminum connector. Massive aluminum design minimizes effects of galvanic corrosion. Pre-filled with PENETROX and strip sealed to limit oxide growth and increase the life of the connection.

  • Wide range, Universal and Reversible Figure H Shapped aluminum compression connector
  • Bendable tabs secure both run and tap conductors freeing the installers hands to work with the installation tool
  • Massive aluminum design minimizes corrosion due to galvanic corrosion
  • Pre-filled with PENETROX Joint Compound and individually packaged
  • Conductor ranges and tooling is clearly printed on connector and package

General

Application

For Copper, Aluminum Or ACSR And Compact Conductors

Catalog Number

YHO125

Die Index

O

EU RoHS Indicator

Yes

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYCRIMP

Trade Name

HYCRIMP™

Type

YHO

UPC

781810139059

UPC 14 Digit GTIN

00781810139059

Dimensions

Dimension - Height fraction

1-3/20 in

Dimension - Height inch

1.15 in

Dimension - Height mm

29.2 mm

Dimension - L Length Overall mm

41 mm

Dimension - Length Overall inch

1.62 in

Dimension - Width fraction

7/10 in

Dimension - Width inch

0.70 in

Dimension - Width mm

18 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Cmpt Run

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - ACSR Cmpt Run Range

6 AWG-1/0 AWG

Conductor - ACSR Cmpt Tap

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - ACSR Cmpt Tap Range

6 AWG-1 AWG

Conductor - ACSR Str Run

6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG

Conductor - ACSR Str Run Range

6 (6/1) Turkey AWG-1/0 (6/1) Raven AWG

Conductor - ACSR Str Tap

6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG

Conductor - ACSR Str Tap Range

6 (6/1) Turkey AWG-2 (7/1) Sparate AWG

Conductor - AL Str Run

#6 - 1/0

Conductor - AL Str Run Range

#6 - 1/0

Conductor - AL Str Tap

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - AL Str Tap Range

6 AWG-1 AWG

Conductor - Copper Solid Run

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Run Range

6 AWG-2/0 AWG

Conductor - Copper Solid Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - Copper Solid Tap Range

6 AWG-1/0 AWG

Conductor - Copper Str Run

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Run Range

6 AWG-1/0

Conductor - Copper Str Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Str Tap Range

6 AWG-1 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

1