YH_PHOTO_BW
YH_PHOTO_BW

YHR700, Line Tap for CU, AL, ACSR, Compact

Brand:

Burndy

Catalog ID:

YHR700

Compression Line Tap for Copper, AL or ACSR and Compact Conductors,wire diameter range,groove A(Run):0.666-0.893.

Features: Wide Range, Universal And Reversible Figure H Shaped Aluminum Connector, Conductors Are Separated By The Shape Of The Connector, Bendable Tabs Secure Both Run And Tap Conductors Freeing The Linemans Hands To Work With The Installation Tool, Massive Aluminum Design Minimizes Corrosion Due To Galvanic Corrosion, Prefilled With PENETROX Joint Compound And Individually Packaged, Conductor Ranges And Tooling Clearly Printed On Connector And Package, Cable Diameter Range (tap): 0.398 - 0.684 IN, Cable Diameter Range (run): 0.666 - 0.893 IN, Conductor Type: Stranded AWG, ACSR, Shape: H, Die Index: KR Element A, Tools, Die Set Catalog Number, And (number Of Crimps): Y45 Tool, S-KR Die, (3), Y46 Tool, P-KR Die, (3)

Product details

General

Application
For Copper, Aluminum Or ACSR And Compact Conductors
Die Index
KR
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYCRIMP
Trade Name
HYCRIMPâ„¢
Type
YHR
UPC
781810139653

Dimensions

Dimension - Height fraction
3-1/25 in
Dimension - Height inch
3.04 in
Dimension - L Length Overall mm
89 mm
Dimension - Length Overall inch
3.50 in
Dimension - Width fraction
1-37/50 in
Dimension - Width inch
1.74 in
Dimension - Width mm
44 mm

Conductor Related

Conductor - ACSR Cmpt Run
397 - 636 kcmil
Conductor - ACSR Cmpt Run Range
397 - 636 kcmil
Conductor - ACSR Cmpt Tap
2/0 AWG;3/0 AWG;4/0 AWG;266.8 kcmil;336.4 kcmil;397 (18/1)
Conductor - ACSR Cmpt Tap Range
2/0 AWG-397 (18/1)
Conductor - ACSR Str Run
300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil;477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (18/1) kcmil
Conductor - ACSR Str Run Range
300.0 (26/7) Ostrich kcmil-556.5 (18/1) kcmil
Conductor - ACSR Str Tap
1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil
Conductor - ACSR Str Tap Range
1/0 (6/1) Raven AWG-336.4 (18/1) Merlin kcmil
Conductor - AL Str Run
336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil
Conductor - AL Str Run Range
336 kcmil-600 kcmil
Conductor - AL Str Tap
2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil
Conductor - AL Str Tap Range
2/0 AWG-350 kcmil
Conductor - Copper Solid Tap
3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;350 kcmil
Conductor - Copper Solid Tap Range
3/0 AWG-350 kcmil
Conductor - Copper Str Run
350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil
Conductor - Copper Str Run Range
350 kcmil-600 kcmil
Conductor - Copper Str Tap
2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Str Tap Range
2/0 AWG-350 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Resources and downloads