
Brand: Burndy
Catalog ID: YHR800
Application
For Copper, Aluminum Or ACSR And Compact Conductors
Catalog Number
YHR800
Die Index
KR
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYCRIMP
Trade Name
HYCRIMPâ„¢
Type
YHR
UPC
781810139752
UPC 14 Digit GTIN
00781810139752
Dimension - Height fraction
3-1/20 in
Dimension - Height inch
3.05 in
Dimension - Height mm
77.5 mm
Dimension - L Length Overall mm
89 mm
Dimension - Length Overall inch
3.50 in
Dimension - Width fraction
1-37/50 in
Dimension - Width inch
1.74 in
Dimension - Width mm
44 mm
Conductor - ACSR Cmpt Run
795 - 954 kcmil
Conductor - ACSR Cmpt Run Range
795 - 954 kcmil
Conductor - ACSR Cmpt Tap
795 - 954 kcmil
Conductor - ACSR Cmpt Tap Range
795 - 954 kcmil
Conductor - ACSR Str Run
556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil;605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil
Conductor - ACSR Str Run Range
556.5 (24/7) Parakeet kcmil-795 (26/7) Drake kcmil
Conductor - ACSR Str Tap
1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil
Conductor - ACSR Str Tap Range
1/0 (6/1) Raven AWG-336.4 (18/1) Merlin kcmil
Conductor - AL Str Run
600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil
Conductor - AL Str Run Range
600 kcmil-900 kcmil
Conductor - AL Str Tap
2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil
Conductor - AL Str Tap Range
2/0 AWG-350 kcmil
Conductor - Copper Solid Tap
3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Solid Tap Range
3/0 AWG-350 kcmil
Conductor - Copper Str Run
600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil
Conductor - Copper Str Run Range
600 kcmil-900 kcmil
Conductor - Copper Str Tap
2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Str Tap Range
2/0 AWG-350 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
660