text.skipToContent text.skipToNavigation

I-Beam Connectors

YGIBGAUGE1

By Burndy  
Catalog ID: YGIBGAUGE1
GROUNDLINK™ Connector for Structural Steel Angled (Type YGIBS) or Parallel Beam (Type YGIBW)

YGIBKIT1

By Burndy  
Catalog ID: YGIBKIT1
YGIB Install Gauge, 6 IN L, 4 IN W

YGIBS283382N

By Burndy  
Catalog ID: YGIBS283382N
Copper Compression Connector, Cable to Steel, 2 AWG - 4/0 AWG, Angled Flange, 0.25" - 0.338" Thickness, 2 holes, 1/2" Stud

YGIBS284002N

By Burndy  
Catalog ID: YGIBS284002N
Copper Compression Connector, Cable to Steel, 2 AWG - 4/0 AWG, Angled Flange, 0.338" - 0.400" Thickness, 2 holes, 1/2" Stud

YGIBS284622N

By Burndy  
Catalog ID: YGIBS284622N
Copper Compression Connector, Cable to Steel, 2 AWG - 4/0 AWG, Angled Flange, 0.400" - 0.462" Thickness, 2 holes, 1/2" Stud

YGIBS285502N

By Burndy  
Catalog ID: YGIBS285502N
GROUNDLINK™ Connector for Structural Steel Angled (Type YGIBS) or Parallel Beam (Type YGIBW)

YGIBS286132N

By Burndy  
Catalog ID: YGIBS286132N
GROUNDLINK™ Connector for Structural Steel Angled (Type YGIBS) or Parallel Beam (Type YGIBW)