HUBBELL
Image of YAZ2C2TC14E145 YAZ2C2TC14E145, Compression Terminal, 2 AWG Cu, 2-Hole, 1/4" Stud, 1" Spacing, Long Barrel, 45 Degree
Image of YAZ2C2TC14E145 YAZ2C2TC14E145, Compression Terminal, 2 AWG Cu, 2-Hole, 1/4" Stud, 1" Spacing, Long Barrel, 45 Degree
play

YAZ2C2TC14E145, Compression Terminal, 2 AWG Cu, 2-Hole, 1/4" Stud, 1" Spacing, Long Barrel, 45 Degree

Brand: Burndy

Catalog ID: YAZ2C2TC14E145

2 AWG CU, Two Hole, 1/4 Stud Size, 1 Hole Spacing, Long Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Brown Color Code, 10 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Product details

General

Application

Wire Termination

Catalog Number

YAZ2C2TC14E145

Color Code

Brown

Connector Type

LONG BARREL

Die Index

10

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Yes

Plating Type

Tin - Electro Plated

Trade Name

HYLUGâ„¢

Type

Long Barrel, Skive, Tin Plated

UPC

781810229293

UPC 14 Digit GTIN

00781810229293

Dimensions

Dimension - B Length inch

1.25 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Height inch

1.42 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

77 mm

Dimension - Length Overall inch

3.02 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.42 in

Dimension - Pad Width inch

0.60 in

Dimension - Strip Length inch

1-5/16

Dimension - Stud Size fraction

1/4

Dimension - Z (inch)

1.34 in

Physical Attribute - Tongue Angle

45 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Solid Size

2 AWG

Conductor - Copper Str Navy Size

60 (37) Navy

Conductor - Copper Str Navy Size Range

60 (37) Navy

Conductor - Copper Str Size

2 AWG

Conductor - Material

COPPER

Conductor Size

2 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

25

Resources and downloads

Media

Videos

play
HYDENT Compression Terminal Overview Video