HUBBELL
YAZ8CTC1090, Compression Terminal, 8 AWG Cu, 1-Hole, #10 Stud, Long Barrel, 90 Degree
Image of YAZ8CTC1090 YAZ8CTC1090, Compression Terminal, 8 AWG Cu, 1-Hole, #10 Stud, Long Barrel, 90 Degree
Image of YAZ8CTC1090 YAZ8CTC1090, Compression Terminal, 8 AWG Cu, 1-Hole, #10 Stud, Long Barrel, 90 Degree
play

YAZ8CTC1090, Compression Terminal, 8 AWG Cu, 1-Hole, #10 Stud, Long Barrel, 90 Degree

Brand: Burndy

Catalog ID: YAZ8CTC1090

8 AWG CU, One Hole, #10 Stud Size, Long Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, RED Color Code, 49 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ8CTC1090

Color Code

Red

Connector Type

LONG BARREL

Die Index

49

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810239292

UPC 14 Digit GTIN

00781810239292

Dimensions

Angle - Pad

90 °

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - Bolt Hole Size inch

0.20 in

Dimension - Bolt Size fraction

#8-#10

Dimension - Bolt Size inch

0.21

Dimension - Height inch

1.00 in

Dimension - Hole Size fraction

#10

Dimension - Hole Size inch

0.21

Dimension - Hole Size mm

5.3 mm

Dimension - L Length Overall mm

19 mm

Dimension - Length Overall inch

0.74 in

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.27 in

Dimension - Pad Width inch

0.41 in

Dimension - Strip Length inch

7/8

Dimension - Stud Size fraction

#10

Dimension - Z (inch)

0.27 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

23 (7) Navy

Conductor - Copper Str Size

8 AWG

Conductor - Material

COPPER

Conductor Size

8 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

50

Minimum Pack Quantity

50