HUBBELL
BURNDY_YAZ26TC38_prodimage
BURNDY_YAZ26TC38_prodimage
play

YAZ26TC12, Compression Terminal, 2/0 AWG Cu, 1-Hole, 1/2" Stud, Long Barrel

Brand:

Burndy

Catalog ID:

YAZ26TC12

2/0 AWG CU, One Hole, 1/2 Stud Size, Long Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Black Color Code, 13 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, With Inspection Window, Temperature Rating: 90 DEG C, Wire Strip Length: 1-9/16 IN, Tongue Angle: Straight, Finish: Electro-Tin Plated, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W26VT, W26RT, X26RT Die, (4), Hydraulic: BCT500HS, Y500CTHS Tool, W26VT, W26RT, X26RT Die, (4), Y35, Y39, Y750, PAT750 Tool, U26RT Die, (2), Y46 Tool, U26RT Die With PUADP-1 Adapter, (2), Color Code: Black, Dieless Tools (number Of Crimps): Y644HS Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V, MY29-3, MY29-11 Tool, (2), MRC840 Tool, (4), Die Index: 13

Product details

General

Application

Wire Termination

Catalog Number

YAZ26TC12

Color Code

Black

Connector Type

LONG BARREL

Die Index

13

EU RoHS Indicator

Yes

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Yes

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810240038

UPC 12 Digit

7818102400388

Dimensions

Dimension - B Length inch

1.50 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

76 mm

Dimension - Length Overall inch

3.00 in

Dimension - N inch

0.53 in

Dimension - Outside Diameter inch

0.56 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

1-9/16

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.55 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

125 (61) Navy

Conductor - Copper Str Navy Size Range

125 (61) Navy

Conductor - Copper Str Size

2/0 AWG

Conductor - Material

COPPER

Conductor Size

2/0 AWG

Conductor Type

CODE

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Resources and downloads