Brand: Burndy
Catalog ID: YA442NDTS
Application
Wire Termination
Catalog Number
YA442NDTS
Color Code
White
Connector Type
LONG BARREL
Die Index
27
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin
Sub Brand
HYLUG
Temperature Rating
194
Trade Name
HYLUGâ„¢
Type
Terminal
UPC
781810131268
UPC 14 Digit GTIN
00781810131268
Dimension - B Length fraction
3 in
Dimension - B Length inch
3.00 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - D inch
3.02 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
181 mm
Dimension - Length Overall inch
7.14 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
1.50 in
Dimension - Pad Width inch
2.19 in
Dimension - Strip Length inch
3-1/16 in
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2 in
Dimension - Z (inch)
0.64 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Size
1000 KCMIL
Conductor - Copper Str Size Range
1000 kcmil
Conductor - Material
COPPER
Conductor Size
1000 KCMIL
Conductor Type
CODE
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
5
Minimum Pack Quantity
1
Pallet Quantity
1225