HUBBELL
Image of YA4CDTS YA4CDTS, Compression Terminal, #4 Str, 40 Navy, 1-Hole, 1/4" Stud, Long Barrel, Sealed Seam
Image of YA4CDTS YA4CDTS, Compression Terminal, #4 Str, 40 Navy, 1-Hole, 1/4" Stud, Long Barrel, Sealed Seam
play

YA4CDTS, Compression Terminal, #4 Str, 40 Navy, 1-Hole, 1/4" Stud, Long Barrel, Sealed Seam

Brand: Burndy

Catalog ID: YA4CDTS

Cu Compression Terminal(Sealed), 1 Hole, #4 Str., 40 Navy.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

Product details

General

Application

Wire Termination

Catalog Number

YA4CDTS

Color Code

Gray

Connector Type

LONG BARREL

Die Index

8

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUGâ„¢

UPC

781810018064

UPC 14 Digit GTIN

00781810018064

Dimensions

Dimension - B Length fraction

1-1/8 in

Dimension - B Length inch

1.12 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - D inch

0.58 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - Inside Diameter inch

0.25 in

Dimension - L Length Overall mm

51 mm

Dimension - Length Overall inch

2.00 in

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.34 in

Dimension - Pad Width inch

0.51 in

Dimension - Strip Length inch

1 3/16

Dimension - Stud Size fraction

1/4

Dimension - Z (inch)

0.33 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

4 AWG

Conductor - Copper Str Size Range

4 AWG

Conductor - Material

COPPER

Conductor Size

4 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

76800

Resources and downloads

Media

Videos

play
HYDENT Compression Terminal Overview Video