Brand: Burndy
Catalog ID: YA44TC58FX
Application
Wire Termination
Catalog Number
YA44TC58FX
Color Code
Yellow
Connector Type
LONG BARREL
Die Index
L115
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLUGâ„¢
Type
Long Barrel, Tin Plated
UPC
781810235713
UPC 14 Digit GTIN
00781810235713
Dimension - B Length fraction
3 in
Dimension - B Length inch
3.00 in
Dimension - Bolt Hole Size inch
0.66 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - D inch
1.33 in
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
17.5 mm
Dimension - Inside Diameter inch
1.17 in
Dimension - L Length Overall mm
138 mm
Dimension - Length Overall inch
5.45 in
Dimension - N inch
0.66 in
Dimension - Outside Diameter inch
1.49 in
Dimension - Pad Width inch
2.19 in
Dimension - Stud Size fraction
5/8
Dimension - Thread Size
5/8 in
Dimension - Z (inch)
0.67 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
777 KCMIL
Conductor - Copper DLO Size Range
777 kcmil
Conductor - Copper Flex G Size
750 KCMIL
Conductor - Copper Flex G Size Range
750 kcmil
Conductor - Copper Flex H Size
750 KCMIL
Conductor - Copper Flex H Size Range
750 kcmil
Conductor - Copper Flex I Size
750 KCMIL
Conductor - Copper Flex I Size Range
750 kcmil
Conductor - Copper Flex K Size
750
Conductor - Copper Flex K Size Range
750
Conductor - Copper Flex M Size
750
Conductor - Copper Str Size
750 KCMIL
Conductor - Copper Str Size Range
750 kcmil
Conductor - Material
COPPER
Conductor Size
750 KCMIL
Conductor Type
FLEX
Wire Size
750 KCMIL
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
3
Minimum Pack Quantity
3