HUBBELL
YA1C2TC14, Comp. Terminal, Cu, Long Barrel, 1 AWG, 2-Hole
Image of YA1C2TC14 YA1C2TC14, Comp. Terminal, Cu, Long Barrel, 1 AWG, 2-Hole
Image of YA1C2TC14 YA1C2TC14, Comp. Terminal, Cu, Long Barrel, 1 AWG, 2-Hole
play
Buy America(n) Qualified

YA1C2TC14, Comp. Terminal, Cu, Long Barrel, 1 AWG, 2-Hole

Brand: Burndy

Catalog ID: YA1C2TC14

YA1C2TC14, Copper Compression Terminal, Long Barrel, 1 AWG, 2-Hole, 1/4" Stud, .625 Spacing, Tin Plated, UL/CSA

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA1C2TC14

Color Code

Green

Connector Type

LONG BARREL

Die Index

11

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Temperature Rating

194

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810019771

UPC 14 Digit GTIN

00781810019771

Dimensions

Dimension - B Length fraction

1-3/8 in

Dimension - B Length inch

1.38 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - D inch

1.27 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

77 mm

Dimension - Length Overall inch

3.03 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.46 in

Dimension - Pad Width inch

0.67 in

Dimension - Strip Length inch

1-7/16

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.34 in

Dimensions

3.03 in x 0.67 in x 0.46 in

Height

0.46 in

Length

3.03 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Width

0.67 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Solid Size

1 AWG

Conductor - Copper Solid Size Range

1 AWG

Conductor - Copper Str Navy Size

75 (37) Navy

Conductor - Copper Str Navy Size Range

75 (37) Navy

Conductor - Copper Str Size

1 AWG

Conductor - Copper Str Size Range

1 AWG

Conductor - Material

COPPER

Conductor Size

1 AWG

Conductor Type

CODE

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

20

Minimum Pack Quantity

1