HUBBELL
YAZ3C2TC38E2, Compression Terminal, 3 AWG Cu, 2-Hole, 3/8" Stud, 3/4" Spacing, Long Barrel
Image of YAZ3C2TC38E2 YAZ3C2TC38E2, Compression Terminal, 3 AWG Cu, 2-Hole, 3/8" Stud, 3/4" Spacing, Long Barrel
Image of YAZ3C2TC38E2 YAZ3C2TC38E2, Compression Terminal, 3 AWG Cu, 2-Hole, 3/8" Stud, 3/4" Spacing, Long Barrel
play
Buy America(n) Qualified

YAZ3C2TC38E2, Compression Terminal, 3 AWG Cu, 2-Hole, 3/8" Stud, 3/4" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YAZ3C2TC38E2

3 AWG CU, Two Hole, 3/8 Stud Size, 3/4 Hole Spacing, Long Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, White Color Code, 9 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ3C2TC38E2

Color Code

White

Connector Type

LONG BARREL

Die Index

9

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810227695

UPC 14 Digit GTIN

00781810227695

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - Bolt Hole Size inch

0.40 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

80 mm

Dimension - Length Overall inch

3.14 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.38 in

Dimension - Pad Width inch

0.58 in

Dimension - Strip Length inch

1-5/16

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.43 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Solid Size

2 AWG

Conductor - Copper Solid Size Range

2 Sol

Conductor - Copper Str Navy Size

50 (19) Navy

Conductor - Copper Str Size

3 AWG

Conductor - Copper Str Size Range

3 AWG

Conductor - Material

COPPER

Conductor Size

3 AWG

Conductor Type

CODE

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50

Minimum Pack Quantity

50