HUBBELL
YAZ3CTC1245, Compression Terminal, 3 AWG Cu, 1-Hole, 1/2" Stud, Long Barrel, 45 Degree
Image of YAZ3CTC1245 YAZ3CTC1245, Compression Terminal, 3 AWG Cu, 1-Hole, 1/2" Stud, Long Barrel, 45 Degree

YAZ3CTC1245, Compression Terminal, 3 AWG Cu, 1-Hole, 1/2" Stud, Long Barrel, 45 Degree

Brand: Burndy

Catalog ID: YAZ3CTC1245

3 AWG CU, One Hole, 1/2 Stud Size, Long Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, White Color Code, 9 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ3CTC1245

Color Code

White

Connector Type

LONG BARREL

Die Index

9

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810239636

UPC 14 Digit GTIN

00781810239636

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Height inch

1.36 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

60 mm

Dimension - Length Overall inch

2.37 in

Dimension - N inch

0.53 in

Dimension - Outside Diameter inch

0.38 in

Dimension - Pad Width inch

0.71 in

Dimension - Strip Length inch

1-5/16

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.55 in

Physical Attribute - Tongue Angle

45 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Solid Size

3 AWG

Conductor - Copper Solid Size Range

2 Sol

Conductor - Copper Str Size

3 AWG

Conductor - Copper Str Size Range

3 AWG

Conductor - Material

COPPER

Conductor Size

3 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

1

Logistics

Minimum Pack Quantity

1