text.skipToContent text.skipToNavigation

YAZ44TC1245

by Burndy 

Catalog ID: YAZ44TC1245

CULUG-1000KCM-LNG W/PORT.

Product Details

General

Color Code White
Connector Type Terminal
Die Index 27
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Long Barrel, Skive, Tin Plated
UPC 781810240830
UPC 12 Digit 7818102408300

Dimensions

Dimension - B Length fraction 3 in
Dimension - B Length inch 3.00 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - Height inch 4.02 in
Dimension - Hole Size inch 0.52 in
Dimension - Hole Size mm 13 mm
Dimension - L Length Overall mm 120 mm
Dimension - Length Overall inch 4.72 in
Dimension - N inch 0.53 in
Dimension - Outside Diameter inch 1.50 in
Dimension - Pad Width inch 2.19 in
Dimension - Strip Length inch 3-1/16
Dimension - Z inch 0.55 in
Physical Attribute - Tongue Angle 45 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 1000 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads