HUBBELL
YAZ482N, Compression Terminal, 2000 kcmil Cu, 2-Hole, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel
Image of YAZ482N YAZ482N, Compression Terminal, 2000 kcmil Cu, 2-Hole, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel
Buy America(n) Qualified

YAZ482N, Compression Terminal, 2000 kcmil Cu, 2-Hole, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YAZ482N

2000 kcmil CU, Two Hole, 1/2 Stud Size, 1-3/4 Hole Spacing, Long Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Brown Color Code, 34 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ482N

Color Code

Brown

Connector Type

LONG BARREL

Die Index

34

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810228081

UPC 14 Digit GTIN

00781810228081

Dimensions

Dimension - B Length fraction

3-7/16 in

Dimension - B Length inch

3.44 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

200 mm

Dimension - Length Overall inch

7.89 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

2.12 in

Dimension - Pad Width inch

3.10 in

Dimension - Strip Length inch

3-1/2

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.64 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

2000 kcmil

Conductor - Material

COPPER

Conductor Size

2000 KCMIL

Conductor Type

CODE

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

3

Minimum Pack Quantity

1

Pallet Quantity

720