HUBBELL
YAZ486TC1245, Compression Terminal, 2500 kcmil Cu, 1-Hole, 1/2" Stud, Long Barrel, 45 Degree
Image of YAZ486TC1245 YAZ486TC1245, Compression Terminal, 2500 kcmil Cu, 1-Hole, 1/2" Stud, Long Barrel, 45 Degree
Image of YAZ486TC1245 YAZ486TC1245, Compression Terminal, 2500 kcmil Cu, 1-Hole, 1/2" Stud, Long Barrel, 45 Degree
play

YAZ486TC1245, Compression Terminal, 2500 kcmil Cu, 1-Hole, 1/2" Stud, Long Barrel, 45 Degree

Brand: Burndy

Catalog ID: YAZ486TC1245

CULUG-2500KCM-LNG W/PORT.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ486TC1245

Connector Type

LONG BARREL

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Long Barrel, Skive, Tin Plated

UPC

781810241097

UPC 14 Digit GTIN

00781810241097

Dimensions

Angle - Pad

45 °

Dimension - B Length fraction

4-11/16 in

Dimension - B Length inch

4.69 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Height inch

6.28 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

170 mm

Dimension - Length Overall inch

6.71 in

Dimension - N inch

0.53 in

Dimension - Outside Diameter inch

2.38 in

Dimension - Pad Width inch

3.46 in

Dimension - Strip Length inch

4-3/4

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.55 in

Physical Attribute - Tongue Angle

45 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

2500 KCMIL

Conductor - Material

COPPER

Conductor Size

2500 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Minimum Pack Quantity

1