text.skipToContent text.skipToNavigation

YAZ8C2TC14E1FX

by Burndy 

Catalog ID: YAZ8C2TC14E1FX

CULUG-8 AWG-LONG W/PORT

Product Details

General

Color Code Red
Connector Type Terminal
Die Index 49
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 2
Plated Yes
Plating Type Tin-Electro plated
Trade Name HYLUG™
Type Long Barrel, Skive, Tin Plated
UPC 781810324301
UPC 12 Digit 7818103243011

Dimensions

Dimension - B Length fraction 13/16 in
Dimension - B Length inch 0.81 in
Dimension - Bolt Hole Size inch 0.27 in
Dimension - Bolt Size fraction 1/4
Dimension - Hole Size inch 0.27 in
Dimension - Hole Size mm 7 mm
Dimension - Inside Diameter inch 0.18 in
Dimension - L Length Overall mm 69 mm
Dimension - Length Overall inch 2.70 in
Dimension - Length Side B inch 2.70 in
Dimension - N inch 0.31 in
Dimension - Outside Diameter inch 0.27 in
Dimension - Pad Width inch 0.44 in
Dimension - Strip Length inch 1 in
Dimension - Z inch 0.34 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 8 (37/#24) DLO
Conductor - Copper Flex G Size 8 AWG
Conductor - Copper Flex H Size 8 AWG
Conductor - Copper Flex I Size 8 AWG
Conductor - Copper Flex K Size 8 AWG
Conductor - Copper Flex M Size 8 AWG
Conductor - Copper Str Navy Size 23 (7) Navy
Conductor - Copper Str Size 8 AWG
Conductor - CopperWeld Str Size 8 A AWG;8 C AWG;8 D AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 100

Resources/Downloads