HUBBELL
YAZV28TC58FX, Compression Terminal, 4/0 550/24 DLO, 4/0 AWG, 1-Hole, 5/8" Stud, Long Barrel
Image of YAZV28TC58FX YAZV28TC58FX, Compression Terminal, 4/0 550/24 DLO, 4/0 AWG, 1-Hole, 5/8" Stud, Long Barrel

YAZV28TC58FX, Compression Terminal, 4/0 550/24 DLO, 4/0 AWG, 1-Hole, 5/8" Stud, Long Barrel

Brand: Burndy

Catalog ID: YAZV28TC58FX

1 Hole Cu Compr Terminal, Flex, Long Brrl , W/ Insp Window, 4/0 (550/#24) DLO, 4/0 AWG, 5/8" stud, Purple, 15 Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZV28TC58FX

Color Code

Purple

Connector Type

LONG BARREL

Die Index

15

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Long Barrel, Skive

UPC

781810493144

UPC 14 Digit GTIN

00781810493144

Dimensions

Dimension - B Length fraction

1-5/8 in

Dimension - B Length inch

1.62 in

Dimension - Bolt Hole Size inch

0.66 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69

Dimension - Hole Size mm

17.5 mm

Dimension - L Length Overall mm

89 mm

Dimension - Length Overall inch

3.51 in

Dimension - N inch

0.66 in

Dimension - Outside Diameter inch

0.77 in

Dimension - Pad Width inch

1.14 in

Dimension - Strip Length inch

1-11/16

Dimension - Stud Size fraction

5/8

Dimension - Z (inch)

0.67 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4/0 AWG

Conductor - Copper DLO Size Range

4/0 AWG

Conductor - Copper Flex G Size

"4/0 AWG"

Conductor - Copper Flex G Size Range

4/0 AWG

Conductor - Copper Flex H Size

"4/0 AWG"

Conductor - Copper Flex H Size Range

4/0 AWG

Conductor - Copper Flex I Size

"4/0 AWG"

Conductor - Copper Flex I Size Range

4/0 AWG

Conductor - Copper Flex K Size

"4/0 AWG"

Conductor - Copper Flex K Size Range

4/0 AWG

Conductor - Copper Flex M Size

"4/0 AWG"

Conductor - Copper Flex M Size Range

4/0 AWG

Conductor - Copper Str Compact Size

"4/0 AWG"

Conductor - Copper Str Navy Size

200

Conductor - Copper Str Size

"4/0 AWG"

Conductor - Copper Str Size Range

4/0 AWG

Conductor - CopperWeld Str Size

4/0 E AWG;4/0 EK AWG;4/0 F AWG;4/0 G AWG;4/0 V AWG

Conductor - CopperWeld Str Size Range

4/0 E AWG-4/0 V AWG

Conductor - Material

COPPER

Conductor Size

4/0 AWG

Conductor Type

CODE/FLEX

Wire Size

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

14800