HUBBELL
Image of YAV95M14 YAV95M14, Compression Terminal

YAV95M14, Compression Terminal

Brand: Burndy

Catalog ID: YAV95M14

Non Insulated Cu Tubular Terminal, 1 Hole, W/Insp Window, 95 mm, 14 mm Stud, 2.40 IN L, Compression, 14 Index, 22 mm Strip Length.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV95M14

Connector Type

METRIC

Die Index

14

Feature - Barrel Style

  • Chamfered
  • Skived

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810324127

UPC 14 Digit GTIN

00781810324127

Dimensions

Dimension - B Length inch

0.81 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

61

Dimension - Length Overall inch

2.4

Dimension - N inch

0.55 in

Dimension - Outside Diameter inch

0.63

Dimension - Pad Width inch

0.93 in

Dimension - Strip Length inch

0.87 in

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.57 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size Range

95 mm², 2/0 AWG

Conductor - Material

COPPER

Conductor Size

95 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

METRIC

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

10

Minimum Pack Quantity

10