HUBBELL
Image of YAV150F2M8 YAV150F2M8, Compression Terminal
Image of YAV150F2M8 YAV150F2M8, Compression Terminal

YAV150F2M8, Compression Terminal

Brand: Burndy

Catalog ID: YAV150F2M8

Cu Compression Metric Lug, 2 Hole, W/Inspection Window, 150 mm, M8 Stud, 44.5 mm Spacing, Standard Barrel, 29 mm Wire Strip Length.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV150F2M8

Connector Type

METRIC

Die Index

17

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810640876

UPC 14 Digit GTIN

00781810640876

Dimensions

Dimension - B Length inch

1.06 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

104.9 mm

Dimension - Length Overall inch

4.13 in

Dimension - Pad Width inch

1.29 in

Dimension - Strip Length inch

1.14 in

Dimension - Stud Size fraction

5/16

Dimension - Z (inch)

0.36 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

150 mm2

Conductor - Material

COPPER

Conductor Size

150 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

METRIC

Number of Pad Holes

2

Logistics

Minimum Pack Quantity

10