Brand: Burndy
Catalog ID: YAGB4CLTC12FXOEM
Application
Wire Termination
Catalog Number
YAGB4CLTC12FXOEM
Color Code
Gray
Connector Type
GROUNDING/STARTER LUGS
Die Index
6
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLUGâ„¢
Type
OEM Terminals
UPC
781810563113
UPC 14 Digit GTIN
00781810563113
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
50 mm
Dimension - Length Overall inch
1.97 in
Dimension - Pad Width inch
0.75 in
Dimension - Strip Length inch
15/16 in
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
4 AWG
Conductor - Copper DLO Size Range
4 AWG
Conductor - Copper Flex G Size
4 AWG
Conductor - Copper Flex G Size Range
4 AWG
Conductor - Copper Flex H Size
4 AWG
Conductor - Copper Flex H Size Range
4 AWG
Conductor - Copper Flex I Size
4 AWG
Conductor - Copper Flex I Size Range
4 AWG
Conductor - Copper Flex K Size
4 AWG
Conductor - Copper Flex K Size Range
4 AWG
Conductor - Copper Flex M Size
4 AWG
Conductor - Copper Str Size
4 AWG
Conductor - Copper Str Size Range
4 AWG
Conductor - Material
COPPER
Conductor Size
4 AWG
Conductor Type
CODE/FLEX
Wire Size
4 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
Standards - RoHS Compliant
Yes
UL Listed
No
Minimum Pack Quantity
200