HUBBELL
YAGB26LTC14FXOEM, Battery Terminal, 2/0 AWG, 1-Hole, 1/4" Stud
Image of YAGB26LTC14FXOEM YAGB26LTC14FXOEM, Battery Terminal, 2/0 AWG, 1-Hole, 1/4" Stud

YAGB26LTC14FXOEM, Battery Terminal, 2/0 AWG, 1-Hole, 1/4" Stud

Brand: Burndy

Catalog ID: YAGB26LTC14FXOEM

Cu Battery Terminal Lug Type, 2/0 AWG, 1/4 in Stud, Connector Color Code- Orange, Die Color Code- Black, 1-Hole, Tin Plated, Terminal, Standard Barrel.

  • Color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Not UL Listed but tested and met UL486A-486B pullout requirements

General

Application

Wire Termination

Catalog Number

YAGB26LTC14FXOEM

Color Code

Black

Connector Type

GROUNDING/STARTER LUGS

Die Index

13

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electroplated

Trade Name

HYLUG™

Type

OEM Terminals

UPC

781810525982

UPC 14 Digit GTIN

00781810525982

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

50 mm

Dimension - Length Overall inch

1.95 in

Dimension - Strip Length inch

1-3/16 in

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

2/0 AWG

Conductor - Copper DLO Size Range

2/0 AWG

Conductor - Copper Flex G Size

2/0 AWG

Conductor - Copper Flex G Size Range

2/0 AWG

Conductor - Copper Flex H Size

2/0 AWG

Conductor - Copper Flex H Size Range

2/0 AWG

Conductor - Copper Flex I Size

2/0 AWG

Conductor - Copper Flex I Size Range

2/0 AWG

Conductor - Copper Flex K Size

2/0 AWG

Conductor - Copper Flex K Size Range

2/0 AWG

Conductor - Copper Flex M Size

2/0 AWG

Conductor - Copper Str Size

2/0 AWG

Conductor - Copper Str Size Range

2/0 AWG

Conductor - Material

COPPER

Conductor Size

2/0 AWG

Conductor Type

CODE/FLEX

Wire Size

2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Standards - RoHS Compliant

Yes

UL Listed

No

Configuration

Connector Type

GROUNDING/STARTER LUGS

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1

Minimum Pack Quantity

100

Pallet Quantity

1