

Brand: Connector Mfg. Co. (CMC)
Catalog ID: SPT24
Catalog Number
SPT24
Material
Aluminum
UPC
192663119073
Equivalent Pin Size
4 Sol.
Length
5.5 in
Length - Pin
2 in
Package Height
0 in
Package Length
0 in
Package Weight
0.144 lb
Package Width
0 in
Voltage Rating
600 V
Conductor - ACSR Str Size
2
Conductor Diameter - Maximum
0.328 in
Conductor Diameter - Minimum
0.268 in
Conductor Diameter Range
0.268 - 0.328
Conductor Range
1 - 2 Str.;2 Comp. Str.