
Brand: Burndy
Catalog ID: YAE10N4
YAE10N4.
Application
For use on copper compression connections
Catalog Number
YAE10N4
Color Code
Yellow
Connector Type
Ring Terminal
EU RoHS Indicator
Yes
Feature - Barrel Style
Shrouded
Feature - Barrel Type
Standard
Insulation
Y
Insulation Type
Nylon
Material
Copper
Military Specification
MS25036
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Sub Brand
INSULUG
Trade Name
INSULUGâ„¢
Type
YAE-N
UPC
781810804742
UPC 14 Digit GTIN
00781810804742
Cable Insulation Diameter Maximum
0.209 in
Dimension - Bolt Size fraction
3/8
Dimension - Hole Size fraction
16/41
Dimension - Hole Size inch
0.39 in
Dimension - L Length Overall mm
35 mm
Dimension - Length Overall inch
1.39 in
Dimension - N inch
0.27 in
Dimension - Pad Width inch
0.54 in
Dimension - Strip Length inch
3/8
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.44 in
Package Height
Package Length
Package Weight
Package Width
Voltage - Maximum
600 V
Conductor - Copper Str Aircraft Size
AN 12;AN 10
Conductor - Copper Str Size
12;10
Conductor - Copper Str Size Range
12 AWG - 10 AWG
Conductor Size
12 - 10 AWG
Conductor Type
CU C Str-Size
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Ring Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
500
Minimum Pack Quantity
500
Pallet Quantity
99999