YAE14N_Image
YAE14N_Image

Nylon Ring Terminal For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

YAE14N

Copper Terminal, Ring Tongue w/o Inspection Hole, Wire Range 16-14 AWG, #8-#10 Stud, Nylon Insulated, Tin Plated, 600 Volts Max.

YAE14N.

Features: INSULUG Type YAE-N Nylon Insulated Terminals Are Designed With A Multi finger Insulation Grip For Paper, EPR And Other Elastic Or Hard To Grip Insulations, The Metal Fingers Firmly Grip The Insulation Providing Superior Holding Characteristics, Cable Support And Strain Relief, Type YAE-N Terminals Are Rated 105 DEG C And Meet Military Standard AS25036 Class 2 And SAE-AS7928 Requirements, Multi-Finger Insulation Grip: Provides Superior Insulation Holding Characteristics, Especially On EPR And Other Elastic-Type Insulations, Brazed Seam: Provides Stronger More Durable Termination, Manufactured Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Deep V Groove, Inner Barrel Serrations: Provide Optimum Conductivity, Reliability, And Holding Power, Smooth Funnel Entry: Easy Wire Insertion, 300 V Maximum, Package: Bulk, Temperature Rating: 105 DEG C Maximum, Installation Tool: MR8-1A, MR8-33T-1 Tool (No Extra Dies Required), M8ND Tool With One Of The Following Dies: N14HET-25V1, N10ET-9, N14HET-15, N10ET-23, Y10D, Y10-22 Tool, Tape Mounted Catalog Number: YAE18NM, Sae-as25036: -108, Insulation Diameter (maximum): 0.156 IN, Color Code: Blue, Wire Strip Length: 3/16 IN, Finish: Electro-Tin Plated, Wire Insulation Grip: Yes

Product details

General

Application
For use on copper compression connections
Color Code
Blue
Connector Type
Ring Terminal
EU RoHS Indicator
Yes
Feature - Barrel Style
Shrouded
Feature - Barrel Type
Standard
Insulation
Y
Insulation Type
Nylon
Material
Copper
Military Specification
MS25036
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring Terminal
Plated
Y
Plating Type
Tin
Sub Brand
INSULUG
Temperature Rating
105° C
Trade Name
INSULUGâ„¢
Type
YAE-N
UPC
781810804476
UPC 12 Digit
7818108044766

Dimensions

Cable Insulation Diameter Maximum
0.156 in
Dimension - B Length fraction
1/4 in
Dimension - B Length inch
0.25 in
Dimension - Bolt Size fraction
#8 - #10
Dimension - Hole Size fraction
1/5
Dimension - Hole Size inch
0.20 in
Dimension - L Length Overall mm
23 mm
Dimension - Length Overall inch
0.92 in
Dimension - N inch
0.16 in
Dimension - Pad Width inch
0.31 in
Dimension - Strip Length inch
3/16 in
Dimension - Stud Size inch
#8 - #10
Dimension - Z (inch)
0.28 in

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Str Size Range
16 AWG - 14 AWG
Conductor Size
16 - 14 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1000
Minimum Pack Quantity
1000
Pallet Quantity
99999

Resources and downloads

Product Cross Section Image(s)

Sales Drawings