HUBBELL
YAE18N_Image
YAE18N_Image

YAE18N2, Nylon Ring Terminal For 22 - 18 AWG

Brand:

Burndy

Catalog ID:

YAE18N2

Nylon Ring Terminal For 22 - 18 AWG.

YAE18N2.

  • Multi-finger insulation grip provides superior insulation holding characteristics, especially on EPR and other elastic-type insulation
  • Brazed seam for a strong, more durable termination
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove, inner barrel serrations for optimum conductivity, reliability, and holding power
  • Smooth funnel entry for easy wire insertion

Features: INSULUG Type YAE-N Nylon Insulated Terminals Are Designed With A Multi finger Insulation Grip For Paper, EPR And Other Elastic Or Hard To Grip Insulations, The Metal Fingers Firmly Grip The Insulation Providing Superior Holding Characteristics, Cable Support And Strain Relief, Type YAE-N Terminals Are Rated 105 DEG C And Meet Military Standard AS25036 Class 2 And SAE-AS7928 Requirements, Multi-Finger Insulation Grip: Provides Superior Insulation Holding Characteristics, Especially On EPR And Other Elastic-Type Insulations, Brazed Seam: Provides Stronger More Durable Termination, Manufactured Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Deep V Groove, Inner Barrel Serrations: Provide Optimum Conductivity, Reliability, And Holding Power, Smooth Funnel Entry: Easy Wire Insertion, 300 V Maximum, Installation Tool: MR8-1A, MR8-33T-1 Tool (No Extra Dies Required), M8ND Tool With One Of The Following Dies: N14HET-25V1, N10ET-9, N14HET-15, N10ET-23, Y10D, Y10-22 Tool, Package: Bulk, Sae-as25036: -150, Insulation Diameter (maximum): 0.125 IN, Tape Mounted Catalog Number: YAE18N2M, Wire Strip Length: 3/16 IN, Color Code: Red, Temperature Rating: 105 DEG C Maximum, Finish: Electro-Tin Plated, Wire Insulation Grip: Yes

Product details

General

Application

For use on copper compression connections

Catalog Number

YAE18N2

Color Code

Red

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Copper

Military Specification

MS25036

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

INSULUG

Trade Name

INSULUGâ„¢

Type

YAE-N

UPC

781810804223

UPC 12 Digit

7818108042233

Dimensions

Cable Insulation Diameter Maximum

0.125 in

Dimension - Bolt Size fraction

1/4

Dimension - Hole Size fraction

10/37

Dimension - Hole Size inch

0.27 in

Dimension - L Length Overall mm

28 mm

Dimension - Length Overall inch

1.10 in

Dimension - N inch

0.23 in

Dimension - Pad Width inch

0.45 in

Dimension - Strip Length inch

3/16 in

Dimension - Stud Size inch

#12;1/4

Dimension - Width inch

0.07 in

Dimension - Z (inch)

0.40 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size Range

22 AWG - 16 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999

Resources and downloads