HUBBELL
YAEV14L33, Seamless Barrel Nyon Insulated #14 - #16 AWG Ring Terminal with #6 Stud
Image of YAEV14L33 YAEV14L33, Seamless Barrel Nyon Insulated #14 - #16 AWG Ring Terminal with #6 Stud

YAEV14L33, Seamless Barrel Nyon Insulated #14 - #16 AWG Ring Terminal with #6 Stud

Brand: Burndy

Catalog ID: YAEV14L33

18-14 NYL HDTY RING

  • Double thick tongue for maximum reliability and electrical capacity plus an extra strong terminal tongue
  • Manufactured from one-piece pure electrolytic copper high conductivity, low resistance with no seams to split plus ductility for excellent crimp forming properties
  • Electro-tin plated to provide long-lasting corrosion resistance
  • Nylon insulation is locked in place Insulation will not move or twist off
  • 600 volt nylon insulation providing high dielectric strength and stability in demanding oily evironmental conditions
  • Color Coded providing quick, easy wire size connector selection

General

Catalog Number

YAEV14L33

Color

Blue

Construction Material - Main

Copper

EU RoHS Indicator

Contact Manufacturer

Finish Type

Tin-Plated

Number of Holes

1

Sub Brand

HYLUG

UPC

621945486843

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - ETL

No

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Holes

1

Logistics

Carton Quantity

1000

Minimum Pack Quantity

10000

Pallet Quantity

99999