HUBBELL
YAD1838, Uninsulated Ring Terminal For 22 - 18 AWG, 1-Hole, 3/8" Stud
Image of YAD1838 YAD1838, Uninsulated Ring Terminal For 22 - 18 AWG, 1-Hole, 3/8" Stud

YAD1838, Uninsulated Ring Terminal For 22 - 18 AWG, 1-Hole, 3/8" Stud

Brand: Burndy

Catalog ID: YAD1838

Uninsulated Ring Terminal For 22 - 18 AWG.

YAD1838.

  • Constructed of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Long brazed seam barrel and deep V groove inner serrations provide optimum conductivity reliability and holding power aftercrimping
  • Electro-tin plating to provide durable, long-lasting corrosion resistance
  • Wire range is clearly marked on terminal for easy identification
  • Inspection hold for an easy visual check of wire insertion
  • Long neck terminal permits easy bending and stacking of several terminals on a common stud

General

Application

For control wiring and other standard duty applications

Catalog Number

YAD1838

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810806265

UPC 14 Digit GTIN

00781810806265

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Hole Size fraction

19/50

Dimension - Hole Size inch

0.38 in

Dimension - L Length Overall mm

27 mm

Dimension - Length Overall inch

1.05 in

Dimension - Pad Width inch

0.54 in

Dimension - Strip Length inch

9/32 in

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.49 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size Range

22 AWG - 18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999