text.skipToContent text.skipToNavigation

ES6W8W

by Burndy 

Catalog ID: ES6W8W

Insulated AL service entrance compression sleeve for combinations of insulated CU, AL and ACSR conductors, Color Code: Green (Side A), Brown (Side B).

Features: Pre-Insulated Service Entrance Compression Connector Installed With OH25, OUR840 And MD6 HYTOOL As Well As Y35 And Y750 HYPRESS Tools, Polyethylene Caps Prevent Dirt From Accumulating In Barrel, Grip Cable For Easy Two-Hand Installation, And Seal Out Moisture, Aluminum Connector Is Anchored To Jacket, Assuring The Connector Is Under The Die When Crimping, Nylon Jacket Insulates Connector Electrically And Protects Against Water And Weather, Superior Color Coding, Pre-Filled With PENETROX Joint Compound, Tools, Die Set Catalog Number, And (number Of Crimps): HYTOOL: OH25 Tool, (1), MD6, MD7 Tool, (3), MD6, MD7 Tool, W-BG Die, (1), OUR840 Tool, X-NBG Die, (1), HYPRESS: Y35 Tool, U-BG Die, (1), Y750 Tool, Die Index: BG Element A, Color Code: Green (Side A), Brown (Side B), Conductor Type: Side A And Side B: Aluminum, Copper

Product Details

General

Application For Insulated Combinations Of Copper, Aluminum, ACSR Compressed Conductors And In Overhead Distribution
Color Code - Side A Green
Color Code - Side B Brown
Die Index BG or 5/8
EU RoHS Indicator Yes
Insulation Y
Insulation Type Nylon
Material Aluminum
Plated Y
Plating Type Tin - Hot Dipped
Prefilled Oxide Inhibitor Y
Sub Brand INSULINK
Trade Name INSULINK™
Type Insulated Service Entrance Connectors
UPC 781810143117
UPC 12 Digit 7818101431177

Dimensions

Dimension - L Length Overall mm 70 mm
Dimension - Length Overall inch 2.75 in
Dimension - Outside Diameter inch .75 in

Conductor Related

Conductor - AL Str Size A Range 8 AWG-6 AWG
Conductor - AL Str Size B Range 10 AWG-8 AWG
Conductor - Copper Solid Size A 6 AWG
Conductor - Copper Solid Size A Range 6 AWG
Conductor - Copper Solid Size B 10 AWG;9 AWG;8 AWG
Conductor - Copper Solid Size B Range 6 AWG
Conductor - Copper Str Size A Range 8 AWG-6 AWG
Conductor - Copper Str Size B Range 10 AWG-8 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads