Brand: Burndy
Catalog ID: YSD27R2W
Catalog Number
YSD27R2W
Color Code - Side A
Black
Color Code - Side B
Orange
Die Index
249;K-840
Material
Aluminum
Plated
Y
Plating Type
Tin - Hot Dipped
Prefilled Oxide Inhibitor
Y
Trade Name
LINKITâ„¢
Type
Service Entrance, Uninsulated
UPC
781810145050
UPC 14 Digit GTIN
00781810145050
Dimension - L Length Overall mm
102 mm
Dimension - Length Overall inch
4 in
Dimension - Outside Diameter inch
.3125 in
Conductor - ACSR Str Size A
3/0 AWG
Conductor - ACSR Str Size B
4 (6/1) Swan AWG;4 (7/1) Swanate AWG
Conductor - ACSR Str Size B Range
4 (6/1) Swan AWG-4 (7/1) Swanate AWG
Conductor - AL Str Size A
3/0 AWG
Conductor - AL Str Size B
4 AWG;3 AWG;2 AWG
Conductor - AL Str Size B Range
4 AWG-2 AWG
Conductor - Copper Str Size A
3/0 AWG
Conductor - Copper Str Size B
4 AWG;3 AWG;2 AWG
Conductor - Copper Str Size B Range
4 AWG-2 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7400