Brand: Burndy
Catalog ID: YSD28R26R
Application
For Combinations Of Copper, Aluminum, ACSR, 6201, 5005 And Compressed Conductors, Commercial And Heavy Residential Services
Catalog Number
YSD28R26R
Color Code - Side A
Pink
Color Code - Side B
Gray
Construction Material - Main
Aluminum
Die Index
249;K-840
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
LINKIT
Trade Name
LINKITâ„¢
Type
YSD
UPC
781810146156
UPC 14 Digit GTIN
00781810146156
Dimension - L Length Overall mm
102 mm
Dimension - Length Overall inch
4 in
Dimension - Outside Diameter inch
.3125 in
Conductor - ACSR Str Size A
4/0 (6/1) Penquin AWG
Conductor - ACSR Str Size B
2/0 (6/1) Quail AWG
Conductor - AL Str Size A
4/0 AWG
Conductor - AL Str Size B
2/0 AWG;3/0 AWG
Conductor - Copper Str Size A
4/0 AWG
Conductor - Copper Str Size B
2/0 AWG
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7400